IESNA:LM-63-2002
[TEST]P953912
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7B-827-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 80 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]34698
TILT=NONE
182 -1 1 37 73 1 1 1.5 1.5 0
1 1 256.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
4771.3 5131 5517.4 5905.5 6203 6385.2 6496 6558.2 6626.9 6706.5
6809 6948.2 7135.9 7357.4 7626.5 8079.7 8764.4 9672.5 10794 12196.4
14034.6 16144.7 18391.2 20434.5 21669.4 21042.3 19787.2 18105.6 16085.2 13677.6
10631.9 7596.3 4971.8 2890 1271.5 393.6 0
4771.3 5150.4 5585.3 6016.1 6333.7 6526.9 6618.3 6640.8 6655.6 6668.8
6690 6735.4 6818.6 6922.9 7094.8 7454.2 8084.3 8997.7 10187.7 11606.7
13306.1 15262.6 17519.7 19959.9 22406.5 23056.5 21677.6 19903.5 18040.8 15921.7
12954.6 9764.5 6795.9 4137.1 1933.4 616.1 0
4771.3 5170 5653.4 6126.5 6464.5 6668.4 6740.4 6723.4 6684.5 6631.1
6571 6522.5 6501.5 6488.6 6563.3 6828.8 7404.1 8322.8 9581.4 11016.8
12577.8 14380.6 16648.2 19485.1 23143.8 25070.6 23568 21701.4 19996.5 18166
15277.2 11932.8 8619.8 5384.3 2595.3 838.5 0
4771.3 5197.7 5720.8 6225.9 6581.1 6773.9 6806.5 6724.6 6597.6 6450.9
6297.5 6160.2 6055.5 5984 6037.5 6351 7048.7 8118.1 9491.1 10998.5
12580.9 14291.5 16300.5 18787.8 22277.8 24973 23942.1 21876.8 20074.9 18222.4
15485.8 12231.2 8990.7 5798.6 2947.7 1035.2 0
4771.3 5225.3 5788.3 6325.3 6697.7 6879 6872.8 6725.7 6510.6 6270.8
6024 5798 5609.5 5479.5 5511.9 5873.1 6693.3 7913.4 9400.7 10980.2
12584 14202.1 15952.8 18090.6 21411.8 24875.3 24315.9 22052 20153.4 18278.6
15694.3 12529.6 9361.7 6213.1 3300.2 1231.8 0
4771.3 5241.8 5824.9 6385.2 6768.4 6930.2 6874.6 6651.6 6346.9 6030
5731.6 5474 5271.8 5162.2 5291.4 5858.8 6944.2 8460.5 10277.1 12244.6
14213.5 16148.5 18119.1 20277.9 23481.8 26771.5 26725.7 24562.9 22398.8 20035.3
17061.1 13568.7 10146.4 6753.2 3744 1453.7 0
4771.3 5258.3 5861.6 6445.1 6838.7 6981.5 6876.4 6577.4 6183.2 5789.2
5439.2 5149.9 4934.2 4844.9 5071.2 5844.5 7195 9007.6 11153.7 13508.6
15843 18095 20285.2 22465.3 25551.8 28667.9 29135.7 27073.6 24644 21792.1
18427.8 14607.7 10930.7 7293.3 4187.6 1675.6 0
4771.3 5266.5 5883.7 6477.5 6870.2 6998.7 6858.1 6509.5 6064.1 5640.2
5282.5 4995.7 4791.2 4732.6 5045 5964.3 7486.1 9537.1 12023.8 14782.3
17524.3 20175.2 22765.2 25274.2 28559.2 31529.2 31910.2 29860 27041.9 23588
19692 15504.3 11401.6 7489.8 4299.1 1685.1 0
4771.3 5274.8 5906.1 6509.7 6901.5 7015.9 6839.8 6441.4 5944.9 5491.2
5126.1 4841.8 4648.2 4620.2 5018.8 6084 7777.2 10066.5 12894 16055.9
19205.6 22255.3 25245.1 28083 31566.6 34390.3 34684.6 32646.4 29439.6 25383.7
20956.3 16401 11872.3 7686 4410.6 1694.5 0
4771.3 5271.1 5922.9 6525.3 6913.4 7017.8 6818.2 6393.4 5871.6 5410.3
5049.6 4769.4 4580.9 4571.7 5014.8 6146.3 7922.2 10377.4 13422.2 16803.8
20222.1 23473.7 26694.2 29880 33508.8 36185.5 36213 33843.8 30105.2 25451.1
20617.5 15818.8 10935.8 6950 3821 1422.6 0
4771.3 5274.8 5906.1 6509.7 6901.5 7015.9 6839.8 6441.4 5944.9 5491.2
5126.1 4841.8 4648.2 4620.2 5018.8 6084 7777.2 10066.5 12894 16055.9
19205.6 22255.3 25245.1 28083 31566.6 34390.3 34684.6 32646.4 29439.6 25383.7
20956.3 16401 11872.3 7686 4410.6 1694.5 0
4771.3 5266.5 5883.7 6477.5 6870.2 6998.7 6858.1 6509.5 6064.1 5640.2
5282.5 4995.7 4791.2 4732.6 5045 5964.3 7486.1 9537.1 12023.8 14782.3
17524.3 20175.2 22765.2 25274.2 28559.2 31529.2 31910.2 29860 27041.9 23588
19692 15504.3 11401.6 7489.8 4299.1 1685.1 0
4771.3 5258.3 5861.6 6445.1 6838.7 6981.5 6876.4 6577.4 6183.2 5789.2
5439.2 5149.9 4934.2 4844.9 5071.2 5844.5 7195 9007.6 11153.7 13508.6
15843 18095 20285.2 22465.3 25551.8 28667.9 29135.7 27073.6 24644 21792.1
18427.8 14607.7 10930.7 7293.3 4187.6 1675.6 0
4771.3 5241.8 5824.9 6385.2 6768.4 6930.2 6874.6 6651.6 6346.9 6030
5731.6 5474 5271.8 5162.2 5291.4 5858.8 6944.2 8460.5 10277.1 12244.6
14213.5 16148.5 18119.1 20277.9 23481.8 26771.5 26725.7 24562.9 22398.8 20035.3
17061.1 13568.7 10146.4 6753.2 3744 1453.7 0
4771.3 5225.3 5788.3 6325.3 6697.7 6879 6872.8 6725.7 6510.6 6270.8
6024 5798 5609.5 5479.5 5511.9 5873.1 6693.3 7913.4 9400.7 10980.2
12584 14202.1 15952.8 18090.6 21411.8 24875.3 24315.9 22052 20153.4 18278.6
15694.3 12529.6 9361.7 6213.1 3300.2 1231.8 0
4771.3 5197.7 5720.8 6225.9 6581.1 6773.9 6806.5 6724.6 6597.6 6450.9
6297.5 6160.2 6055.5 5984 6037.5 6351 7048.7 8118.1 9491.1 10998.5
12580.9 14291.5 16300.5 18787.8 22277.8 24973 23942.1 21876.8 20074.9 18222.4
15485.8 12231.2 8990.7 5798.6 2947.7 1035.2 0
4771.3 5170 5653.4 6126.5 6464.5 6668.4 6740.4 6723.4 6684.5 6631.1
6571 6522.5 6501.5 6488.6 6563.3 6828.8 7404.1 8322.8 9581.4 11016.8
12577.8 14380.6 16648.2 19485.1 23143.8 25070.6 23568 21701.4 19996.5 18166
15277.2 11932.8 8619.8 5384.3 2595.3 838.5 0
4771.3 5150.4 5585.3 6016.1 6333.7 6526.9 6618.3 6640.8 6655.6 6668.8
6690 6735.4 6818.6 6922.9 7094.8 7454.2 8084.3 8997.7 10187.7 11606.7
13306.1 15262.6 17519.7 19959.9 22406.5 23056.5 21677.6 19903.5 18040.8 15921.7
12954.6 9764.5 6795.9 4137.1 1933.4 616.1 0
4771.3 5131 5517.4 5905.5 6203 6385.2 6496 6558.2 6626.9 6706.5
6809 6948.2 7135.9 7357.4 7626.5 8079.7 8764.4 9672.5 10794 12196.4
14034.6 16144.7 18391.2 20434.5 21669.4 21042.3 19787.2 18105.6 16085.2 13677.6
10631.9 7596.3 4971.8 2890 1271.5 393.6 0
4771.3 5091.7 5430.4 5762 6021.6 6185.8 6288.2 6347.5 6407.9 6482.8
6589.7 6739.1 6933.7 7157.3 7435 7835.4 8408.5 9158.8 10101 11221.1
12564.2 13975.1 15226 16112.5 16334 15401.2 14081.3 12510.6 10796.7 8938.7
6808.9 4765.6 3070.4 1777.1 799.4 261.8 0
4771.3 5052.3 5343.4 5618.6 5840.1 5986.6 6080.4 6136.7 6188.7 6258.9
6370.5 6529.8 6731.8 6957.3 7243.3 7591.2 8052.6 8645.1 9408 10245.6
11093.7 11805.5 12060.9 11790.5 10998.5 9760.1 8375.4 6915.6 5508.2 4200
2985.8 1934.9 1169 664.2 327.4 130 0
4771.3 5010.4 5256.6 5486 5664.9 5788.1 5865 5901.8 5930.6 5969.4
6039.7 6149.6 6291.8 6440.3 6609.5 6799 7039.6 7354.3 7768.4 8209.7
8619.1 8884.9 8826.3 8414 7646.7 6609.1 5550.5 4513.5 3553.7 2716.8
1971.9 1336.2 860.9 529.5 283.1 117.4 0
4771.3 4968.6 5170 5353.5 5489.9 5589.7 5649.7 5666.9 5672.4 5679.8
5708.7 5769.1 5851.9 5923.3 5975.6 6006.8 6026.3 6063.5 6128.9 6173.7
6144.4 5964.1 5591.5 5037.7 4294.9 3458.2 2725.8 2111.4 1599.3 1233.6
957.9 737.5 552.9 395.1 238.9 104.7 0
4771.3 4926.5 5082.7 5224.4 5333.2 5404.8 5436.8 5419.8 5372.9 5315.4
5258.7 5220.8 5203 5181 5139.6 5068.8 4971.2 4870.5 4776.9 4699.7
4615.5 4473.2 4237.4 3904.9 3473.2 2956.5 2491.6 2044.9 1618.3 1291
1009.9 772.8 567.6 397.7 237.6 103.4 0
4771.3 4884.4 4995.6 5095.3 5176.3 5219.8 5223.9 5172.6 5073.4 4951.1
4808.8 4672.4 4553.8 4438.4 4304 4130.8 3916.3 3677.9 3425.2 3225.6
3086.5 2982.5 2883.3 2772 2651.5 2454.8 2257.5 1978.3 1637.2 1348.4
1061.9 808.3 582.2 400.6 236.2 102.2 0
4771.3 4844.1 4914.1 4981.6 5041.9 5067.7 5047.7 4960.8 4810.8 4634.9
4438.4 4258.8 4108.7 3979.2 3852 3702.2 3523.5 3326.3 3116.9 2951.2
2841.2 2768.7 2716.1 2653.9 2558.7 2393.1 2228.4 1994.6 1712.6 1455.4
1181.7 924.6 680.7 473.1 289.3 123.8 0
4771.3 4803.9 4832.6 4867.9 4907.1 4915.5 4871.6 4748.9 4548.3 4318.7
4068.2 3845.2 3663.6 3519.9 3399.9 3273.6 3130.8 2974.8 2808.6 2676.7
2595.8 2555 2549 2535.8 2465.8 2331.6 2199.3 2010.7 1787.9 1562.1
1301.4 1040.9 779 545.6 342.4 145.6 0
4771.3 4764.9 4755.7 4763 4777.7 4779.5 4720.9 4571.7 4341.9 4083.8
3827.5 3626.1 3479.6 3371.6 3276.4 3165.6 3032.9 2884.6 2717 2558.7
2440.6 2376.5 2382.9 2389.3 2369.2 2319.7 2200.7 2006.6 1787.9 1580
1384.1 1177.3 942 684.7 445.8 188.6 0
4771.3 4721.5 4679.7 4664.7 4672 4681.2 4642.2 4523.2 4329.1 4108.9
3895.2 3708.4 3544.2 3400.3 3264.5 3122 2966 2800.3 2635.6 2488.5
2359.1 2262.6 2211.3 2180.6 2151.7 2118 2046.9 1920.2 1759.5 1580.4
1377.2 1173.6 941.4 692.4 455.9 201.4 0
4771.3 4686.3 4613.5 4576.5 4579 4605 4605.8 4536.6 4391.4 4201
4001.4 3811 3625.5 3448.5 3277.6 3107.4 2932.9 2756.4 2592.7 2452.6
2327.2 2231.1 2161.5 2108.1 2057.7 2000.4 1922.1 1816.2 1685.5 1529.7
1338.2 1142.3 915.3 679.6 442.2 195.9 0
4771.3 4651.4 4547 4488.4 4486 4529.2 4569.5 4549.7 4453.6 4293
4107.6 3913.5 3707.2 3496.6 3291 3092.7 2899.7 2712.4 2550 2416.8
2295.6 2199.8 2111.9 2035.6 1963.6 1883.1 1797 1712.2 1611.5 1479
1299 1111 888.9 666.8 428.4 190.4 0
4771.3 4619.7 4491.3 4415.2 4412.8 4480.5 4576.1 4629.6 4592.2 4451.2
4249.8 4030.5 3804.2 3574.1 3350.1 3135.2 2930.3 2737.3 2570.9 2436.5
2326.3 2246.1 2177.6 2106.2 2025.7 1922.4 1812.2 1707.5 1595.1 1454.8
1275.9 1087.5 869.3 652.9 412.9 187.5 0
4771.3 4588.2 4435.9 4341.9 4339.6 4432.2 4582.7 4709.4 4731 4609.8
4392.3 4147.3 3901.2 3651.7 3409.1 3177.5 2960.9 2762.4 2592.2 2456.1
2357.3 2292.3 2243.2 2176.9 2087.6 1961.8 1827.2 1702.7 1578.6 1430.8
1252.7 1064.1 849.5 639 397.3 184.6 0
4771.3 4560.5 4386.8 4280.2 4273.1 4379.8 4569.1 4751.9 4819.8 4725.3
4506 4238.5 3976.9 3724.2 3480.9 3249.1 3030.1 2828 2654.4 2517.1
2414.7 2345 2300 2243.6 2164.1 2051 1922.8 1791 1656.2 1492
1298.1 1101.1 880.3 636.4 384.1 184 0
4771.3 4532.9 4337.7 4218.3 4206.4 4327.8 4555.6 4794.2 4908.6 4840.8
4619.7 4329.7 4052.7 3796.9 3552.8 3320.9 3099.3 2893.7 2716.7 2577.9
2472.1 2397.5 2356.7 2310.2 2240.6 2140.3 2018.5 1879.4 1733.8 1553
1343.5 1137.9 910.9 633.9 370.8 183.5 0
4771.3 4505.1 4293.2 4163.8 4145.1 4264.3 4500.5 4749.7 4888.1 4853.3
4662.2 4376.9 4091.1 3839.5 3604.1 3384.2 3172.2 2972.4 2798.3 2658.4
2544.2 2464.7 2415.7 2368.4 2299.8 2203.5 2079 1936.7 1783.3 1597.6
1384 1172.7 940.2 623.6 342.4 161.8 0
4771.3 4477.4 4248.6 4109.4 4083.8 4201 4445.4 4705.4 4867.4 4865.6
4704.4 4424.3 4129.6 3882.4 3655.4 3447.5 3245.2 3051.2 2880 2739
2616.3 2532.1 2474.4 2426.8 2359.1 2266.6 2139.4 1993.8 1832.7 1642.3
1424.4 1207.5 969.5 613.3 314 140.1 0
4771.3 4456 4214.3 4068.6 4035.1 4138.7 4356.8 4588 4733.2 4737.4
4599.4 4349.4 4072.6 3830 3618 3430.3 3249.4 3072.2 2910.2 2773.8
2661 2585 2530.5 2483.4 2415.8 2318.6 2185.2 2033.4 1868.4 1677.3
1456.3 1241 994.9 667.5 364.7 161.3 0
4771.3 4434.4 4179.9 4027.9 3986.2 4076.5 4268.1 4470.6 4599.2 4609.2
4494.4 4274.7 4015.5 3777.5 3580.8 3413.1 3253.5 3093.3 2940.4 2808.6
2705.7 2637.9 2586.7 2539.8 2472.6 2370.6 2230.9 2072.9 1904.1 1712.2
1488.1 1274.3 1020.2 721.7 415.6 182.7 0
4771.3 4417 4155.9 3999.4 3954.3 4035.3 4205.5 4378.4 4486 4492.8
4390.8 4194.4 3958 3731.5 3538.4 3374.1 3220.3 3065.3 2915.1 2791
2704.6 2647.5 2599.8 2553.2 2487.3 2384.7 2245.4 2087 1917.7 1728.4
1505 1290 1041 757.3 459.6 200.5 0
4771.3 4399.6 4131.9 3970.8 3922.1 3994.1 4142.9 4286.1 4373.1 4376.2
4287.6 4114 3900.1 3685.6 3496.1 3334.9 3187.2 3037.4 2890 2773.4
2703.8 2657 2613 2566.5 2501.9 2398.8 2259.7 2100.9 1931.2 1744.5
1521.8 1305.8 1061.9 792.8 503.5 218.2 0
4771.3 4386.1 4114.9 3951.2 3903.6 3973.4 4114.2 4243.6 4318.7 4318.9
4237.8 4080.7 3883.1 3674.4 3479 3304 3142.2 2981.6 2826.1 2716.7
2658.4 2620 2580.8 2533.9 2470 2370.1 2232 2075.5 1910.5 1727.3
1513.4 1294.1 1056.8 790.6 499.8 213.8 0
4771.3 4372.5 4097.9 3931.8 3885.1 3952.9 4085.6 4201 4264.1 4261.4
4188.1 4047.2 3865.9 3663.2 3462.2 3273.2 3097.5 2925.7 2762.4 2659.9
2613 2583 2548.6 2501.3 2438.4 2341.3 2204.4 2050.2 1889.8 1710
1505 1282 1051.8 788.2 496.2 209.1 0
4771.3 4360.1 4084.9 3920.1 3875.2 3944.4 4074.6 4187 4246.7 4242.1
4170 4038.9 3865.9 3664.7 3458.5 3257 3067.1 2881.6 2710.6 2611.9
2568.7 2543.3 2513.8 2466.9 2402.8 2304 2168.1 2016.5 1857.6 1679.3
1479.2 1256 1016.9 758.7 473.1 197.4 0
4771.3 4347.4 4071.9 3908.6 3865.4 3936 4063.6 4172.9 4229.3 4222.9
4152.1 4030.7 3865.9 3666.3 3454.9 3240.7 3037.1 2837.5 2658.8 2564.1
2524.4 2503.7 2479 2432.3 2367.3 2266.6 2132.1 1982.8 1825.4 1648.7
1453.4 1230 981.7 729.1 450 185.3 0
4771.3 4331.9 4059.1 3899.8 3861.3 3934.6 4062.7 4170.7 4223.8 4214.7
4141.5 4027.9 3868.6 3669.1 3453 3231.5 3019.1 2808.6 2625.5 2532.1
2493.7 2475.4 2453.4 2405.8 2339.9 2233.7 2103.7 1957.2 1796.1 1620.3
1426.3 1208.4 941.1 703.1 426.6 173.9 0
4771.3 4347.4 4071.9 3908.6 3865.4 3936 4063.6 4172.9 4229.3 4222.9
4152.1 4030.7 3865.9 3666.3 3454.9 3240.7 3037.1 2837.5 2658.8 2564.1
2524.4 2503.7 2479 2432.3 2367.3 2266.6 2132.1 1982.8 1825.4 1648.7
1453.4 1230 981.7 729.1 450 185.3 0
4771.3 4360.1 4084.9 3920.1 3875.2 3944.4 4074.6 4187 4246.7 4242.1
4170 4038.9 3865.9 3664.7 3458.5 3257 3067.1 2881.6 2710.6 2611.9
2568.7 2543.3 2513.8 2466.9 2402.8 2304 2168.1 2016.5 1857.6 1679.3
1479.2 1256 1016.9 758.7 473.1 197.4 0
4771.3 4372.5 4097.9 3931.8 3885.1 3952.9 4085.6 4201 4264.1 4261.4
4188.1 4047.2 3865.9 3663.2 3462.2 3273.2 3097.5 2925.7 2762.4 2659.9
2613 2583 2548.6 2501.3 2438.4 2341.3 2204.4 2050.2 1889.8 1710
1505 1282 1051.8 788.2 496.2 209.1 0
4771.3 4386.1 4114.9 3951.2 3903.6 3973.4 4114.2 4243.6 4318.7 4318.9
4237.8 4080.7 3883.1 3674.4 3479 3304 3142.2 2981.6 2826.1 2716.7
2658.4 2620 2580.8 2533.9 2470 2370.1 2232 2075.5 1910.5 1727.3
1513.4 1294.1 1056.8 790.6 499.8 213.8 0
4771.3 4399.6 4131.9 3970.8 3922.1 3994.1 4142.9 4286.1 4373.1 4376.2
4287.6 4114 3900.1 3685.6 3496.1 3334.9 3187.2 3037.4 2890 2773.4
2703.8 2657 2613 2566.5 2501.9 2398.8 2259.7 2100.9 1931.2 1744.5
1521.8 1305.8 1061.9 792.8 503.5 218.2 0
4771.3 4417 4155.9 3999.4 3954.3 4035.3 4205.5 4378.4 4486 4492.8
4390.8 4194.4 3958 3731.5 3538.4 3374.1 3220.3 3065.3 2915.1 2791
2704.6 2647.5 2599.8 2553.2 2487.3 2384.7 2245.4 2087 1917.7 1728.4
1505 1290 1041 757.3 459.6 200.5 0
4771.3 4434.4 4179.9 4027.9 3986.2 4076.5 4268.1 4470.6 4599.2 4609.2
4494.4 4274.7 4015.5 3777.5 3580.8 3413.1 3253.5 3093.3 2940.4 2808.6
2705.7 2637.9 2586.7 2539.8 2472.6 2370.6 2230.9 2072.9 1904.1 1712.2
1488.1 1274.3 1020.2 721.7 415.6 182.7 0
4771.3 4456 4214.3 4068.6 4035.1 4138.7 4356.8 4588 4733.2 4737.4
4599.4 4349.4 4072.6 3830 3618 3430.3 3249.4 3072.2 2910.2 2773.8
2661 2585 2530.5 2483.4 2415.8 2318.6 2185.2 2033.4 1868.4 1677.3
1456.3 1241 994.9 667.5 364.7 161.3 0
4771.3 4477.4 4248.6 4109.4 4083.8 4201 4445.4 4705.4 4867.4 4865.6
4704.4 4424.3 4129.6 3882.4 3655.4 3447.5 3245.2 3051.2 2880 2739
2616.3 2532.1 2474.4 2426.8 2359.1 2266.6 2139.4 1993.8 1832.7 1642.3
1424.4 1207.5 969.5 613.3 314 140.1 0
4771.3 4505.1 4293.2 4163.8 4145.1 4264.3 4500.5 4749.7 4888.1 4853.3
4662.2 4376.9 4091.1 3839.5 3604.1 3384.2 3172.2 2972.4 2798.3 2658.4
2544.2 2464.7 2415.7 2368.4 2299.8 2203.5 2079 1936.7 1783.3 1597.6
1384 1172.7 940.2 623.6 342.4 161.8 0
4771.3 4532.9 4337.7 4218.3 4206.4 4327.8 4555.6 4794.2 4908.6 4840.8
4619.7 4329.7 4052.7 3796.9 3552.8 3320.9 3099.3 2893.7 2716.7 2577.9
2472.1 2397.5 2356.7 2310.2 2240.6 2140.3 2018.5 1879.4 1733.8 1553
1343.5 1137.9 910.9 633.9 370.8 183.5 0
4771.3 4560.5 4386.8 4280.2 4273.1 4379.8 4569.1 4751.9 4819.8 4725.3
4506 4238.5 3976.9 3724.2 3480.9 3249.1 3030.1 2828 2654.4 2517.1
2414.7 2345 2300 2243.6 2164.1 2051 1922.8 1791 1656.2 1492
1298.1 1101.1 880.3 636.4 384.1 184 0
4771.3 4588.2 4435.9 4341.9 4339.6 4432.2 4582.7 4709.4 4731 4609.8
4392.3 4147.3 3901.2 3651.7 3409.1 3177.5 2960.9 2762.4 2592.2 2456.1
2357.3 2292.3 2243.2 2176.9 2087.6 1961.8 1827.2 1702.7 1578.6 1430.8
1252.7 1064.1 849.5 639 397.3 184.6 0
4771.3 4619.7 4491.3 4415.2 4412.8 4480.5 4576.1 4629.6 4592.2 4451.2
4249.8 4030.5 3804.2 3574.1 3350.1 3135.2 2930.3 2737.3 2570.9 2436.5
2326.3 2246.1 2177.6 2106.2 2025.7 1922.4 1812.2 1707.5 1595.1 1454.8
1275.9 1087.5 869.3 652.9 412.9 187.5 0
4771.3 4651.4 4547 4488.4 4486 4529.2 4569.5 4549.7 4453.6 4293
4107.6 3913.5 3707.2 3496.6 3291 3092.7 2899.7 2712.4 2550 2416.8
2295.6 2199.8 2111.9 2035.6 1963.6 1883.1 1797 1712.2 1611.5 1479
1299 1111 888.9 666.8 428.4 190.4 0
4771.3 4686.3 4613.5 4576.5 4579 4605 4605.8 4536.6 4391.4 4201
4001.4 3811 3625.5 3448.5 3277.6 3107.4 2932.9 2756.4 2592.7 2452.6
2327.2 2231.1 2161.5 2108.1 2057.7 2000.4 1922.1 1816.2 1685.5 1529.7
1338.2 1142.3 915.3 679.6 442.2 195.9 0
4771.3 4721.5 4679.7 4664.7 4672 4681.2 4642.2 4523.2 4329.1 4108.9
3895.2 3708.4 3544.2 3400.3 3264.5 3122 2966 2800.3 2635.6 2488.5
2359.1 2262.6 2211.3 2180.6 2151.7 2118 2046.9 1920.2 1759.5 1580.4
1377.2 1173.6 941.4 692.4 455.9 201.4 0
4771.3 4764.9 4755.7 4763 4777.7 4779.5 4720.9 4571.7 4341.9 4083.8
3827.5 3626.1 3479.6 3371.6 3276.4 3165.6 3032.9 2884.6 2717 2558.7
2440.6 2376.5 2382.9 2389.3 2369.2 2319.7 2200.7 2006.6 1787.9 1580
1384.1 1177.3 942 684.7 445.8 188.6 0
4771.3 4803.9 4832.6 4867.9 4907.1 4915.5 4871.6 4748.9 4548.3 4318.7
4068.2 3845.2 3663.6 3519.9 3399.9 3273.6 3130.8 2974.8 2808.6 2676.7
2595.8 2555 2549 2535.8 2465.8 2331.6 2199.3 2010.7 1787.9 1562.1
1301.4 1040.9 779 545.6 342.4 145.6 0
4771.3 4844.1 4914.1 4981.6 5041.9 5067.7 5047.7 4960.8 4810.8 4634.9
4438.4 4258.8 4108.7 3979.2 3852 3702.2 3523.5 3326.3 3116.9 2951.2
2841.2 2768.7 2716.1 2653.9 2558.7 2393.1 2228.4 1994.6 1712.6 1455.4
1181.7 924.6 680.7 473.1 289.3 123.8 0
4771.3 4884.4 4995.6 5095.3 5176.3 5219.8 5223.9 5172.6 5073.4 4951.1
4808.8 4672.4 4553.8 4438.4 4304 4130.8 3916.3 3677.9 3425.2 3225.6
3086.5 2982.5 2883.3 2772 2651.5 2454.8 2257.5 1978.3 1637.2 1348.4
1061.9 808.3 582.2 400.6 236.2 102.2 0
4771.3 4926.5 5082.7 5224.4 5333.2 5404.8 5436.8 5419.8 5372.9 5315.4
5258.7 5220.8 5203 5181 5139.6 5068.8 4971.2 4870.5 4776.9 4699.7
4615.5 4473.2 4237.4 3904.9 3473.2 2956.5 2491.6 2044.9 1618.3 1291
1009.9 772.8 567.6 397.7 237.6 103.4 0
4771.3 4968.6 5170 5353.5 5489.9 5589.7 5649.7 5666.9 5672.4 5679.8
5708.7 5769.1 5851.9 5923.3 5975.6 6006.8 6026.3 6063.5 6128.9 6173.7
6144.4 5964.1 5591.5 5037.7 4294.9 3458.2 2725.8 2111.4 1599.3 1233.6
957.9 737.5 552.9 395.1 238.9 104.7 0
4771.3 5010.4 5256.6 5486 5664.9 5788.1 5865 5901.8 5930.6 5969.4
6039.7 6149.6 6291.8 6440.3 6609.5 6799 7039.6 7354.3 7768.4 8209.7
8619.1 8884.9 8826.3 8414 7646.7 6609.1 5550.5 4513.5 3553.7 2716.8
1971.9 1336.2 860.9 529.5 283.1 117.4 0
4771.3 5052.3 5343.4 5618.6 5840.1 5986.6 6080.4 6136.7 6188.7 6258.9
6370.5 6529.8 6731.8 6957.3 7243.3 7591.2 8052.6 8645.1 9408 10245.6
11093.7 11805.5 12060.9 11790.5 10998.5 9760.1 8375.4 6915.6 5508.2 4200
2985.8 1934.9 1169 664.2 327.4 130 0
4771.3 5091.7 5430.4 5762 6021.6 6185.8 6288.2 6347.5 6407.9 6482.8
6589.7 6739.1 6933.7 7157.3 7435 7835.4 8408.5 9158.8 10101 11221.1
12564.2 13975.1 15226 16112.5 16334 15401.2 14081.3 12510.6 10796.7 8938.7
6808.9 4765.6 3070.4 1777.1 799.4 261.8 0
4771.3 5131 5517.4 5905.5 6203 6385.2 6496 6558.2 6626.9 6706.5
6809 6948.2 7135.9 7357.4 7626.5 8079.7 8764.4 9672.5 10794 12196.4
14034.6 16144.7 18391.2 20434.5 21669.4 21042.3 19787.2 18105.6 16085.2 13677.6
10631.9 7596.3 4971.8 2890 1271.5 393.6 0
